IESNA:LM-63-2002
[TEST]P941550
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13951
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1272.6 1264.6 1248 1233.5 1229.8 1231.3 1235.6 1243.6 1250.9 1253
1253.8 1264.6 1287.1 1324.1 1385.7 1472.7 1578.6 1706.2 1869.4 2063.7
2284.2 2553.9 2881 3253 3653.2 4083.2 4495.8 4688 4406.6 3405.2
1852.7 522.8 160.3 95 54.4 22.5 0
1272.6 1268.3 1250.9 1236.4 1232.7 1233.5 1237.8 1245.8 1252.3 1254.5
1255.9 1267.5 1289.3 1328.4 1388.6 1476.4 1583.7 1712 1879.6 2073.9
2301.6 2579.3 2919.4 3283.4 3690.9 4131.8 4535.7 4709.8 4362.4 3329.1
1766.4 490.2 155.2 87 50.8 20.3 0
1272.6 1266.8 1250.1 1234.9 1228.4 1229.1 1231.3 1235.6 1238.5 1241.4
1245.8 1258.1 1281.3 1318.3 1379.2 1459.7 1562.7 1684.5 1841.8 2034
2274 2574.2 2926.6 3318.2 3724.3 4155 4561.8 4773.6 4516.1 3595.9
2134.8 787.5 210.3 104.4 61.6 23.9 0
1272.6 1263.9 1248 1231.3 1222.6 1220.4 1221.9 1222.6 1222.6 1227.7
1234.9 1248.7 1271.9 1308.1 1360.4 1437.2 1539.5 1664.2 1821.5 2013
2272.6 2582.9 2978.9 3424.8 3881.6 4329.8 4748.2 4984.6 4854.1 4173.9
2865.7 1386.5 417.7 152.3 74 23.2 0
1272.6 1263.9 1248.7 1231.3 1220.4 1218.2 1219.7 1219.7 1219.7 1225.5
1238.5 1250.9 1270.4 1301.6 1348.8 1419.8 1522.8 1651.1 1809.2 2010.8
2276.9 2631.5 3089.1 3630.8 4187.7 4686.5 5089 5344.2 5374.7 5026.6
4008.5 2411.1 1023.9 261 87.7 20.3 0
1272.6 1261.7 1246.5 1229.1 1217.5 1215.3 1217.5 1220.4 1220.4 1226.2
1240 1250.1 1265.4 1298.7 1348.8 1419.8 1519.9 1651.1 1812.1 2024.6
2302.3 2683.7 3195.7 3820 4453.8 5004.2 5407.3 5707.5 5891.7 5774.3
5004.9 3514 1683 528.6 112.4 26.1 0
1272.6 1263.9 1248 1229.8 1218.2 1215.3 1216.8 1219.7 1219.7 1225.5
1238.5 1252.3 1271.9 1303.8 1353.1 1425.6 1527.1 1654.8 1814.3 2015.9
2282 2637.3 3097.1 3630.8 4181.9 4691.6 5112.2 5405.2 5444.3 5061.4
4100.6 2503.9 984 253.8 73.2 19.6 0
1272.6 1265.4 1250.1 1232 1220.4 1217.5 1219.7 1221.9 1224 1229.8
1239.3 1254.5 1279.1 1316.1 1369.1 1442.3 1546 1672.2 1829.5 2026.8
2287.8 2617 3015.1 3449.5 3894 4342.8 4768.5 5007.1 4843.9 4206.5
2947.7 1416.9 422.8 158.8 75.4 23.2 0
1272.6 1267.5 1251.6 1234.2 1224.8 1223.3 1226.2 1232 1237.1 1242.2
1248.7 1261.7 1287.1 1327 1386.5 1468.4 1570.6 1694.6 1849.8 2037.6
2275.5 2570.6 2916.5 3294.3 3688.8 4115.1 4534.3 4745.3 4523.4 3762
2377 934 267.6 127.6 68.2 27.6 0
1272.6 1269 1252.3 1234.9 1226.9 1226.2 1231.3 1241.4 1250.1 1255.2
1260.3 1273.3 1297.3 1337.9 1400.2 1488 1595.3 1725.1 1884.6 2077.5
2300.9 2578.6 2898.4 3257.3 3638.7 4061.5 4463.9 4622 4323.3 3355.9
1838.9 554 169 85.6 45.7 18.1 0
1272.6 1268.3 1252.3 1234.9 1226.9 1226.9 1232 1241.4 1250.9 1255.2
1259.6 1270.4 1295.1 1333.5 1395.2 1480.7 1587.3 1722.9 1883.2 2065.9
2285.6 2551.8 2870.1 3231.2 3595.2 4018 4429.1 4623.5 4371.1 3456.7
1958.6 615.6 178.4 92.8 47.9 16.7 0
